,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##other##,Compressor Quantity##other##,Heating Stages##other##,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Curb Height##length##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Hot Water Connection Diameter##pipe_size##inches,Hot Water Section Offset Right##length##inches,Hot Water Section Offset Front##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Condenser Section Offset Back##length##inches,Family Load Status##other##,Include Clearance##other##
7 Ton,DAHA07A,R-410A,91,57.9,56.8,SCROLL,1,1,3.813,2,14,42.8,18.8,29.9,33.9,0.5,8.43,44.47,60,60,71.7,70,0,60,1,6.6,39.3,0,Valid - Type loaded via type catalog,1
9 Ton,DAHA09A,R-410A,91,57.9,56.8,SCROLL,2,1,3.813,2,14,42.8,18.8,29.9,33.9,0.5,8.43,44.47,60,60,71.7,70,0,60,1,6.6,39.3,0,Valid - Type loaded via type catalog,1
11 Ton,DAHA11A,R-410A,91,57.9,56.8,SCROLL,2,1,3.813,2,14,42.8,18.8,29.9,33.9,0.5,8.43,44.47,60,60,71.7,70,0,60,1,6.6,39.3,0,Valid - Type loaded via type catalog,1